|
The YD-B441CM8R-41 is a Ø 7.4 x 13 mm mini camera module built around a 1/4.1" black-and-white (B/W) CMOS sensor with global shutter, delivering 1280 x 800 resolution at up to 120 fps for sharp capture of fast-moving subjects. Its 6.0 mm F4.5 lens provides a 41° field of view with a 9° chief ray angle, and 52°, 54°, 68°, 73°, 112°, 120°, and 144° view angle options are also available. The sensor offers strong sensitivity to IR 850 nm and IR 940 nm illumination, with optional high-intensity white LED, white LED, IR 850 nm, or IR 940 nm lighting. Its global shutter, high frame rate, and infrared sensitivity make it well suited to eye-tracking, iris recognition, and other high-speed machine vision applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 1280 x 800 @ 120 fps • 1/4.1" B/W CMOS • View Angle 41° 52° / 54° / 68° / 73° / 112° / 120° / 144° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4.1" B/W CMOS |
| Resolution | 1280 x 800 @ 120 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.89 x 2.45 |
| Scan Mode | Progressive |
| Sensitivity | 6500 mV @ 940 nm 13000 mV @ 850 nm |
| Dynamic Range | 68 dB |
| S/N Ratio | 38 dB |
| Shutter | Global |
| Lens | 6.0 mm / F 4.5 |
| View Angle | 41° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 250 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 7.4 x 13 |
| Chief Ray Angle | 9° |
| • Eye-Tracking and Gaze Detection Systems • Iris and Biometric Recognition • VR/AR Headset Vision Modules • High-Speed Machine Vision and Motion Capture • Robotics and Automation Vision Systems • Medical and Scientific Imaging Instruments • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |





