|
This compact Ø 10 x 10 mm camera module is built around a 1/4.1" color CMOS sensor with global shutter, delivering 1280 x 800 resolution at 30 fps. Its global shutter captures fast-moving objects without the distortion common to rolling shutter sensors, making it a reliable choice for motion-sensitive imaging. The 3.51 mm F3.5 lens provides a 73° view angle with a 20° chief ray angle, and view angle options of 52°, 54°, 68°, 112°, 120° and 144° are available. Eight built-in white LEDs provide on-board illumination, with high-intensity white, IR 850 nm and IR 940 nm LED options available on request. Connected via USB 2.0 Type A, this mini camera module combines a short, compact body with dependable image quality for easy integration into inspection tools and embedded vision systems. Manufactured in Taiwan by MISUMI, it is backed by consistent quality and reliable local supply. |
| • 1280 x 800 @ 30 fps • 1/4.1" Color CMOS • View Angle 73° 52° / 54° / 68° / 73° / 112° / 120° / 144° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4.1" Color CMOS |
| Resolution | 1280 x 800 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.84 x 2.16 |
| Scan Mode | Progressive |
| Sensitivity | 3.1 V / (Lux-sec) |
| Dynamic Range | 63.9 dB |
| S/N Ratio | 38 dB |
| Shutter | Global |
| Lens | 3.51 mm / F 3.5 |
| View Angle | 73° |
| Focus Distance (mm) | FID 45-35-55 |
| LED | White x 8 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 10 x 10 |
| Chief Ray Angle | 20° |
| • Industrial inspection • Machine vision • Barcode and QR code scanning • Fast-moving object capture • Robotics and AGV vision • Assembly line quality control • Close-range inspection with built-in lighting • Security monitoring • Kiosk and self-service terminals • OEM embedded imaging systems • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |




