|
The TD-B441B10RL-112 is a Ø 12 x 19.3 mm mini camera module built around a 1/4.1" color CMOS sensor with global shutter, delivering 1280 x 800 resolution at 30 fps for clear, distortion-managed imaging. Its 2.65 mm F2.6 lens provides a wide 112° field of view with a 0° chief ray angle, and 52°, 54°, 68°, 73°, 120°, and 144° options are also available. The module includes 12 built-in white LEDs for illumination, with optional high-intensity white, white, IR 850 nm, or IR 940 nm LED, and connects via USB 2.0 Type-A. Its wide viewing angle and built-in lighting make it well suited to close-range inspection and imaging where a broad field of view is needed. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 1280 x 800 @ 30 fps • 1/4.1" Color CMOS • View Angle 112° 52° / 54° / 68° / 73° / 112° / 120° / 144° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4.1" Color CMOS |
| Resolution | 1280 x 800 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.84 x 2.16 |
| Scan Mode | Progressive |
| Sensitivity | 3.1 V / (Lux-sec) |
| Dynamic Range | 63.9 dB |
| S/N Ratio | 38 dB |
| Shutter | Global |
| Lens | 2.65 mm / F 2.6 |
| View Angle | 112° |
| Focus Distance (mm) | FID 45-30-60 |
| LED | White x 12 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 12 x 19.3 |
| Chief Ray Angle | 0° |
| • Close-Range Industrial Inspection • Medical and Dental Imaging Devices • Robotics and Automation Vision Systems • Wide-Field Machine Vision Inspection • Portable Handheld Inspection Cameras • Product Assembly Line Quality Control • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |




