|
The FYT-VB441CM8RL9-144 is a Ø 8 x 11.5 mm mini camera module built around a 1/4" black-and-white (B/W) CMOS sensor with global shutter, delivering 1280 x 800 resolution at up to 120 fps for fast, low-light capture. Its 2.3 mm F7.0 lens provides a wide 144° field of view, with 52°, 54°, 68°, 73°, 112°, and 120° options also available. The module includes 8 built-in IR 940 nm LEDs for illumination, with optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm lighting, and connects via USB 3.0 Type-A. Its high frame rate, infrared sensitivity, and wide field of view make it well suited to eye-tracking, iris recognition, and other biometric or VR/AR vision applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 800p Resolution (1280 x 800 @ 120 fps) • 1/4" B/W CMOS • View Angle 144° 52° / 54° / 68° / 73° / 112° / 120° / 144° (Optional) |
• IR 940 nm LED x 8 White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" B/W CMOS |
| Resolution | 1280 x 800 @ 120 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.89 x 2.45 |
| Scan Mode | Progressive |
| Sensitivity | 6500 mV / uW @ 940 nm |
| Dynamic Range | 68 dB |
| S/N Ratio | 38 dB |
| Shutter | Global |
| Lens |
2.3 mm / F 7.0 |
| View Angle | 144° |
| Focus Distance (mm) | FID 45-20-70 |
| LED | IR 940nm LED x 8 |
| Power Supply | DC 5 V |
| Power Current | 270 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 8 x 11.5 |
|
• Eye-Tracking and Gaze Detection Systems |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



