MO-V833L-55
1/18" Color CMOS 240p Miniature
Ø 3.9 x 14.5 mm
Description
|
MISUMI MO-V833L-55 is a Made-in-Taiwan ultra-miniature endoscope camera module (Ø3.9 x 19mm) built with a White LED for illuminated imaging in dark or enclosed spaces, purpose-built for medical and industrial endoscope applications. It outputs NTSC or PAL video format at 320 x 240 resolution, 30fps, 55° view angle, via an IRIS 4-pin connector and CVBS interface. The 1/18" Color CMOS sensor delivers a 66dB dynamic range and 42dB signal-to-noise ratio, with a 0.96mm F2.8 lens and a 90° alternate view angle option. Manufactured in Taiwan, the MO-V833L-55 reflects MISUMI precision engineering and dependable local supply chain support for medical and industrial endoscope OEM integration. |
Feature
| • 320 x 240 @ 30 fps • 1/18" Color CMOS • View Angle 55° 55˚ / 90˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T833-55
✦ MO-T833-55
✦ MO-T833L-55 (With LED)
✦ MO-V833L-55 (With LED / Dimmer)
※ MO-V833L-55 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/18" Color CMOS |
| Pixel | 320 x 240 @ 30 fps |
| Pixel Size (μm) | 2.5 x 2.5 |
| Image Area (mm) | 0.82 x 0.625 |
| Scan Mode | Progressive |
| Sensitivity | 0.7 V / (Lux-sec) |
| Dynamic Range | 66 dB |
| S/N Ratio | 42 dB |
| Shutter | Rolling |
| Lens |
0.96 mm / F 2.8 |
| View Angle | 55˚ |
| Focus Distance (mm) | 20 |
| LED |
White LED |
| Power Supply | DC 5~12V |
| Power Current | 35 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 3.9 x 14.5 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 55 | 0.96 mm / F 2.8 | 55˚ | Ø 3.9 x 19 |
| 55S | 0.98 mm / F 3.0 | 55˚ | Ø 3.9 x 19 |
| 90 | 0.68 mm / F 3.0 | 90˚ | Ø 3.9 x 19 |
| • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • ENT (Ear, Nose, Throat) Examination Camera • Bronchoscope Camera • Colonoscope / GI Endoscope Camera • Wearable Medical Device Integration • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



