Product USB CAMERA Covert Camera Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer Lens JIG CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmitter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER VRM DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Low Light Display Color Orientation Front View Up View Signal UVC Video Format MJPEG YUV H.264 Resolution 2.0 MP 1.0 MP Interface USB 2.0 EFL (View Angle) 50° ~ 79° Shutter Rolling F-Number ≤ F 2.8 USB CAMERA Covert Camera(6 products) Sort By Resolution Dimension TT-P660UA 1/6", 1/2.7″ Color CMOS 1080p Hidden Dual Cameras Ø 12.4 x 27.8 mm TM-P566UA-77 1/6" Color CMOS 1080p Hidden Camera Ø 12.4 x 27.8 mm TM-P560UA-77 1/6" Color CMOS 1080p Hidden Camera Ø 12.4 x 27.8 mm HM-303A-83 2/3" Color CMOS 1080p Headset Camera Ø 28.7 x 85 mm TM-202A-64 1/2.7" Color CMOS 1080p Headset Camera Ø 12.6 x 31 mm MM-112-67 1/4" Color CMOS 720p Headset Camera Ø 12.6 x 31 mm