Product
USB CAMERA
Covert Camera
HM-303A-83
2/3" Color CMOS 1080p Headset Camera
Ø 28.7 x 85 mm
Description

The HM-303A-83 is a covert USB headset camera manufactured in Taiwan. It uses a 2/3" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 30 fps and supports H.264 video for low-temperature environments.

The headset mount rotates 30 degrees left or right, staying lightweight and comfortable to wear. A built-in microphone captures audio alongside video.

It connects via a USB 2.0 Micro-B OTG connector and supports Android app control and live viewing. Reliable and easy to operate, it suits hands-free covert monitoring needs.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 2/3" Color CMOS
• View Angle 83°
   64° / 83° (Optional)
• H.264 Low Temperature
• Built-In Microphone
• USB 2.0 Micro-B OTG Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ HD-303A-83 (USB Type A)
✦ HD-303A-83 (USB Type A) ✦ HM-303A-83 (USB Micro-B OTG) ✦ HT-303A-83 (USB Type C) ✦ HI-303A-83 (USB Mini-B) ※ HD-303A-83 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 2/3" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 4.75 × 4.75
Image Area (mm) 9.12 × 5.13
Scan Mode Progressive
Sensitivity 9900 mV / (Lux-sec)
Dynamic Range 74.8 dB
S/N Ratio 40.2 dB
Shutter Rolling
Lens
8.0 mm / F 2.5
View Angle 83˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V (USB)
Power Current 150 mA
Interface USB 2.0 Micro-B OTG
Dimension (mm) Ø 28.7 x 85
Microphone Built-In
• Field Journalism and Documentary Filming
• Interview and Deposition Recording
• Industrial Hands-Free Inspection
• Sports and Activity Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare Headset Camera
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All