Product
USB CAMERA
Covert Camera
TM-202A-64
1/2.7" Color CMOS 1080p Headset Camera
Ø 12.6 x 31 mm
Description

The TM-202A-64 is a covert USB headset camera manufactured in Taiwan. It uses a 1/2.7" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 15 to 30 fps.

The headset mount rotates 30 degrees left or right, staying lightweight and comfortable to wear. A built-in microphone captures audio alongside video.

It connects via a USB 2.0 Micro-B connector and supports Android app control and live viewing. Reliable and easy to operate, it suits hands-free covert monitoring needs.

 
Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/2.7" Color CMOS
• View Angle 64°
• Built-In Microphone
• USB 2.0 Micro-B Connector
• Light Weight and Comfortable to Wear
Choose Model
✦ TD-202A-64 (USB Type A)
✦ TD-202A-64 (USB Type A) ✦ TM-202A-64 (USB Micro-B) ✦ TT-202A-64 (USB Type C) ✦ TI-202A-64 (USB Mini-B) ※ TD-202A-64 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/2.7" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 3900 mV / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38 dB
Shutter Rolling
Lens
5.2 mm / F 2.8
View Angle 64˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 160 mA
Interface USB 2.0 Micro-B
Dimension (mm) Ø 12.6 x 31
Microphone Built-In
• Field Journalism and Documentary Filming
• Interview and Deposition Recording
• Industrial Hands-Free Inspection
• Sports and Activity Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare Headset Camera
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All