Product
USB CAMERA
Covert Camera
MM-112-67
1/4" Color CMOS 720p Headset Camera
Ø 12.6 x 31 mm
Description

The MM-112-67 is a covert USB headset camera manufactured in Taiwan. It uses a 1/4" Color CMOS sensor with 1 Megapixel (1280 x 720) resolution at 30 fps.

The headset mount rotates 30 degrees up and down, staying lightweight and comfortable to wear.

It connects via a USB 2.0 Micro-B OTG connector for quick viewing on phones, laptops, or tablets. Reliable and easy to operate, it suits hands-free covert monitoring needs.

Feature
• 1 Megapixel
  (1280 x 720 @ 30 fps)
• 1/4" Color CMOS
• View Angle 67°
• 30° up and down adjustable
• USB 2.0 Micro-B (OTG) Connector
• Light Weight and Comfortable to Wear
Choose Model
✦ MD-112 (USB Type A)
✦ MD-112 (USB Type A) ✦ MM-112 (USB Micro-B OTG) ✦ MT-112 (USB Type C) ✦ MI-112 (USB Mini-B) ※ MM-112 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 1/4" Color CMOS
Resolution 1280 x 720 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 3.888 x 2.43
Scan Mode Progressive
Sensitivity 3300 mV / (Lux-sec)
Dynamic Range 69 dB @ 8x gain
S/N Ratio 39  dB
Shutter Rolling
Lens
3.4 mm / F 2.8
View Angle 67˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V (USB)
Power Current 150 mA
Interface USB 2.0 Micro-B OTG
Dimension (mm) Ø 12.6 x 31
• Field Journalism and Documentary Filming
• Interview and Deposition Recording
• Industrial Hands-Free Inspection
• Sports and Activity Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
 
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All