Product USB CAMERA Articulating Borescope Category NEW PRODUCT New USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmiter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Industrial Endoscope Display Color B/W Orientation Front View Signal UVC Dimension (mm) ≤ Ø 3 ≤ Ø 7 Video Format MJPEG YUV Resolution 2.0 MP Half-VGA Interface USB 2.0 LED Type High-Intensity EFL (View Angle) Normal Narrow /Tele Articulations Four-Way Two-Way One-Way Shutter Rolling USB CAMERA Articulating Borescope Sort By Resolution Dimension 10-VD408-164-2L-120 1/11" Color CMOS 1MP Articulation Borescope (Two-Way Lever) Ø 4.2 x 10 mm 10-VD208-100-2W-120 1/18" Color CMOS 400p Articulation Borescope (Two-Way Knob) Ø 2.8 x 10.4 mm 80-VD708-311-1W-77 1/6" Color CMOS 1080p Articulation Borescope (One-Way) Ø 7.0 x 7.0 mm 10-VD608-311-4W-77 1/6" Color CMOS 1080p Articulation Borescope (Four-Way) Ø 6.0 x 10.4 mm