Product LENS VGA Lens Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer Lens JIG CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmitter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER VRM DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter LENS VGA Lens(44 products) Sort By Resolution Dimension L16A53AR-M12 21° View Angle 16mm VGA Lens M 12 x P 0.5 L36020IR-M12 92° View Angle 3.6mm VGA Lens M 12 x P 0.5 L4012IR-M12 83.8° View Angle 4.0mm VGA Lens M 12 x P 0.5 L43020IR-M12 80.5° View Angle 4.3mm VGA Lens M 12 x P 0.5 L12920IR-M12 205° View Angle 1.29mm VGA Lens M 12 x P 0.5 L2525IR-M12 150° View Angle 2.5 mm VGA Lens M 12 x P 0.5 L13924IR-M10 152.1° View Angle 1.39 mm VGA Lens M 10 x P 0.5 L3620IRS-C12M9 92° View Angle 3.6mm VGA Lens M 9 x P 0.5 L3660IRS-C8M9 / L3620IRS-C8M9 92° View Angle 3.6mm VGA Lens M 9 x P 0.5 L09520IR-M7-01 160° View Angle 0.95mm VGA Lens M 7 x P 0.35 L22820IR-M7 139.3° View Angle 2.28mm Lens M 7 x P 0.5 L2110IR-M5.5-52 158.5° View Angle 2.1mm VGA Lens M 5.5 x P 0.35 L2110LIR-M5.5-52 125° View Angle 2.1mm VGA Lens M 5.5 x P 0.35 L2126IR-M5.5 143.3° View Angle 2.1mm VGA Lens M 5.5 x P 0.35 L23026IR-M5.5-53 144° Wide-Angle 2.3mm VGA Lens M 5.5 x P 0.35 L21526IR-M5.5 125° View Angle 2.15mm VGA Lens M 5.5 x P 0.35 1 2 3 Next