L22820IR-M7
139.3° View Angle 2.28mm Lens
M 7 x P 0.5
Description
|
The L22820IR-M7 is a 2.28 mm wide-angle lens with an M 7 x P 0.5 mount, built for 1/4" CMOS or CCD camera sensors. With a 139.3° view angle and F 2.0 aperture, it delivers a broad field of view in a Ø 4.8 mm image circle, with an IR filter for accurate color reproduction. Suited for wide-area monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 4.8 • 139.3° View Angle • 480p Resolution |
• 2.28 mm / F 2.0 with IR Filter • M 7 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ L22820IR-M7 (IR Filter)
✦ L22820IR-M7 (IR Filter)
✦ L22820AR-M7 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.28 |
| F-Number | 2.0 |
| Mount Thread | M 7 x P 0.5 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4.8 |
| Field Angle (D / H / V) | 139.3° / 98.5° / 70.5° |
| Total Track (mm) | 12.42 |
| TV Distortion | < 1 % |
| Lens Construction | 5G + IRF |
| BFL | 3.0 |
| M.O.D (mm) | 500 |
*M.O.D= minimum object distance
| • CCTV / Surveillance Camera • Home Security Camera • Video Doorbell Camera • Vehicle Dash Camera • Panoramic / Wide-Area Monitoring • Smart Home Devices • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
