USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
L3620IRS-C12M9
92° View Angle 3.6mm VGA Lens
M 9 x P 0.5
Description
|
The L3620IRS-C12M9 is a 3.6 mm board lens with an M 9 x P 0.5 mount, built for 1/3" CMOS or CCD camera sensors. With a 92° wide view angle and F 2.0 aperture, it delivers a broad field of view in a Ø 6.0 mm image circle, with an IR filter for accurate color reproduction. Suited for wide-area monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 92° View Angle • VGA Resolution |
• 3.6 mm / F 2.0 with IR Filter • M 9 x P 0.5 |
Choose Model
✦ L3620IRS-C12M9 (IR Filter)
✦ L3620IRS-C12M9 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.6 |
| F-Number | 2.0 |
| Mount Thread | M 9 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 92° / 73° / 54° |
| Total Track (mm) | 14.33 |
| Lens Construction | 4G |
| BFL | 3.74 |
| • CCTV / Surveillance Camera • Home Security Camera • Video Doorbell Camera • Vehicle Dash Camera • Panoramic / Wide-Area Monitoring • Smart Home Devices • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
