LP09830IR-M2.1-55
55° View Angle 0.98mm VGA Lens
M 2.1 x P 0.15
Description
|
The LP09830IR-M2.1-55 is a 0.98 mm pinhole lens with an M 2.1 x P 0.15 mount, designed for 1/18" CMOS or CCD camera sensors. With a 55° view angle and F 3.0 aperture, it delivers a compact field of view in a Ø 1.21 mm image circle, paired with an IR filter for accurate color reproduction (an AR filter version is also available). Suited for ultra-compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 1.21 • 55° View Angle • 480p Resolution |
• 0.98 mm / F 3.0 with IR Filter • M 2.1 x P 0.15 • IR / AR Filter (Optional) |
Choose Model
✦ LP09830IR-M2.1-55 (IR Filter)
✦ LP09830IR-M2.1-55 (IR Filter)
✦ LP09830AR-M2.1-55 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 0.98 |
| F-Number | 3.0 |
| Mount Thread | M 2.1 x P 0.15 |
| Filter | IR |
| Sensor | 1/18’’ |
| Image Circle (mm) | 1.21 |
| Chief Ray Angle | 17.6° |
| Field Angle (D / H / V) | 55° |
| Total Track (mm) | 2.02 |
| TV Distortion | < 1.5 % |
| Lens Construction | 2P |
| BFL | 1.1 ± 5 % |
| Focal Range (mm) | 0.98 ± 5 % |
| M.O.D (mm) | 400 |
*M.O.D= minimum object distance
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
