LP10065-70LIR-31 / LP10065-50LIR-31
65° View Angle 1.498mm VGA Lens
Description
| The LP10065-50LIR-31 / LP10065-70LIR-31 is a 1.498 mm pinhole lens designed for 1/10" CMOS or CCD camera sensors.
With a 65° view angle and a choice of F 5.0 or F 7.0 aperture for different depth-of-field needs, it delivers a wide field of view with an IR filter for accurate color reproduction. Suited for compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø ?? • 65° View Angle • 480p Resolution |
• 1.498 mm / F 5.0 with IR Filter • No Thread • Depth of Field F 5.0 / F 7.0 (Optional) |
Choose Model
✦ LP10065-50LIR-31 (IR Filter with F 5.0)
✦ LP10065-50LIR-31 (IR Filter with F 5.0)
✦ LP10065-70LIR-31 (IR Filter with F 7.0)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.498 |
| F-Number | 5.0 |
| Filter | IR |
| Field Angle (D / H / V) | 65° |
| Total Track (mm) | 2.0 |
| TV Distortion | 5 % |
| BFL | 1.44 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

