USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
L16A53AR-M12
21° View Angle 16mm VGA Lens
M 12 x P 0.5
Description
|
The L16A53AR-M12 is a 16 mm high depth-of-field lens with an M 12 x P 0.5 mount, built for 1/3" CMOS or CCD camera sensors. With a 21° view angle, F 5.3 aperture and AR filter, it delivers a sharp, wide field of view in a Ø 6.0 mm image circle. Suited for industrial, security and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 21° View Angle • VGA Resolution |
• 16 mm / F 5.3 with AR Filter • M 12 x P 0.5 |
Choose Model
✦ L16A53 (AR Filter)
✦ L16A53 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 16 |
| F-Number | 5.3 |
| Mount Thread | M 12 x P 0.5 |
| Filter | AR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 21° / 16.8° / 12.6° |
| Total Track (mm) | 23.35 |
| TV Distortion | <- 0.15 % |
| • Machine Vision Systems • Robotic Vision • Access Control Systems • Barcode / QR Code Scanning • Traffic and Parking Monitoring • License Plate Recognition • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
