L2525IR-M12
150° View Angle 2.5 mm VGA Lens
M 12 x P 0.5
Description
|
The L2525IR-M12 is a 2.5 mm wide-angle lens with an M 12 x P 0.5 mount, built for 1/3" CMOS or CCD camera sensors. With a 150° view angle and F 2.5 aperture, it delivers a broad field of view in a Ø 6.0 mm image circle, with an IR filter for accurate color reproduction. Suited for wide-area monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 150° View Angle • 480p Resolution |
• 2.5 mm / F 2.5 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ L2525IR-M12 (IR Filter)
✦ L2525IR-M12 (IR Filter)
✦ L2525AR-M12 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.5 |
| F-Number | 2.5 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 150° |
| Total Track (mm) | 24.24 |
| Lens Construction | 5C / 5E |
| BFL | 6.5 ± 5 % |
| • Panoramic Security Camera • Fisheye Dome Camera • Vehicle Surround-View Camera • Robotics Wide-Field Vision • Smart Home Devices • Drone / Aerial Imaging • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
