USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
LP10062IR-M
56.7º View Angle 1.43mm VGA Lens
M 2.4
Description
|
The LP10062IR-M is a 1.43 mm pinhole lens with an M 2.4 mount, designed for 1/11" CMOS or CCD camera sensors. With a 56.7° view angle and F 3.2 aperture, it delivers a compact, wide field of view in a Ø 2.0 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 2.0 • 56.7° View Angle • VGA Resolution |
• 1.43 mm / F 3.2 with IR Filter • M 2.4 |
Choose Model
✦ LP10062IR-M (IR Filter)
✦ LP10062IR-M (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.43 |
| F-Number | 3.2 |
| Mount Thread | M 2.4 |
| Filter | IR |
| Sensor | 1/11’’ |
| Image Circle (mm) | Ø 2.0 |
| Chief Ray Angle | 24.6° |
| Field Angle (D / H / V) | 56.7º / 46.97º / 36.1º |
| Total Track (mm) | 2.5 |
| TV Distortion | < 1 % |
| Lens Construction | IR+1E |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
