L43020IR-M12
80.5° View Angle 4.3mm VGA Lens
M 12 x P 0.5
Description
|
The L43020IR-M12 is a 4.3 mm board lens with an M 12 x P 0.5 mount, built for 1/2.9" CMOS or CCD camera sensors. With an 80.5° wide view angle, F 2.0 aperture and IR/AR filter, it delivers a broad field of view in a Ø 6.0 mm image circle. Suited for wide-area monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 80.5° View Angle • 480p Resolution |
• 4.3 mm / F 2.0 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ L43020IR-M12 (IR Filter)
✦ L43020IR-M12 (IR Filter)
✦ L43020AR-M12 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 4.3 |
| F-Number | 2.0 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR /AR |
| Sensor | 1/2.9’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 80.5° |
| • CCTV / Surveillance Camera • Home Security Camera • Video Doorbell Camera • Vehicle Dash Camera • Panoramic / Wide-Area Monitoring • Smart Home Devices • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
