USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
L2110IR-M5.5-52
158.5° View Angle 2.1mm VGA Lens
M 5.5 x P 0.35
Description
|
The L2125IR-M5.5-52 / L2110IR-M5.5-52 is a 2.1 mm pinhole lens with an M 5.5 x P 0.35 mount, built for 1/4" CMOS or CCD camera sensors. With a 158.5° view angle and a choice of F 2.5 or F 10 aperture for different depth-of-field needs, it delivers a wide field of view in a Ø 5.12 mm image circle, with an IR filter for accurate color reproduction. Suited for compact, wide-angle inspection and surveillance applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 5.12 • 158.5° View Angle • VGA Resolution |
• 2.1 mm / F 10 with IR Filter • M 5.5 x P 0.35 • Depth of Field F 2.5 / F 10 (Optional) |
Choose Model
✦ L2110IR-M5.5-52 (IR Filter with F 10)
✦ L2110IR-M5.5-52 (IR Filter with F 10)
✦ L2125IR-M5.5-50 (IR Filter with F 2.5)
✦ L2125IR-M5.5-52 (IR Filter with F 2.5)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 2.1 |
| F-Number | 10 |
| Mount Thread | M 5.5 x P 0.35 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 5.12 |
| Field Angle (D / H / V) | 158.5° / 109° / 77.6° |
| Total Track (mm) | 11.56 |
| Lens Construction | 2G / 3P |
| TV Distortion | < 33.5% |
| • Covert / Hidden Camera Systems • Access Control Systems • Vending Machine Camera • ATM Security Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
