LP2839IR-M5 / LP2839IR-M5.5
2.84 mm 74.7° / 104.6° View Angle Pinhole Lens
M 5 x P 0.35 / M 5.5 x P 0.35
Description
|
The LP2839IR-M5 / LP2839IR-M5.5 is a 2.84 mm pinhole lens available with an M 5 x P 0.35 or M 5.5 x P 0.35 mount, designed for 1/3" CMOS or CCD camera sensors. With a 74.7° / 104.6° view angle and F 3.9 aperture, it delivers a wide field of view in a Ø 6.0 mm image circle, paired with an IR filter for accurate color reproduction (an AR filter version is also available). Suited for compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 74.7° View Angle • 480p Resolution |
• 2.84 mm / F 3.9 with IR Filter • M 5 x P 0.35 • IR / AR Filter (Optional) |
Choose Model
✦ LP2839IR-M5 (IR Filter)
✦ LP2839IR-M5 (IR Filter)
✦ LP2839IR-M5.5 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.84 |
| F-Number | 3.9 |
| Mount Thread | M 5 x P 0.35 / M 5.5 x P 0.35 |
| Filter | IR / AR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 74.7° / 56.0° / 94.5°, 137.7° / 104.6° / 77° |
| Total Track (mm) | 5.5 / 5.41 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens |
• QR Code Reader • Endoscope Lens • Dental Lens • VGA Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

