L12920IR-M12
205° View Angle 1.29mm VGA Lens
M 12 x P 0.5
Description
|
The L12920IR-M12 is a 1.29 mm ultra wide-angle lens with an M 12 x P 0.5 mount, built for compact CMOS or CCD camera sensors. With an exceptional 205° field of view and F 2.0 aperture, this fisheye-style lens captures an extremely wide scene in a Ø 5.8 mm image circle. Ideal for panoramic surveillance and wide-coverage inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 5.8 • 205° View Angle • 480p Resolution |
• 1.29 mm / F 2.0 with IR Filter • M 12 x P 0.5 |
Choose Model
✦ L12920IR-M12 (IR Filter)
✦ L12920IR-M12 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.29 |
| F-Number | 2.0 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/2.9’’ |
| Image Circle (mm) | Ø 5.8 |
| Chief Ray Angle | < 21.2° |
| Field Angle (D / H / V) | 205° / 190° / 113° |
| Total Track (mm) | 15.11 |
| Lens Construction | 1G5P + IRF |
| BFL | 1.98 |
| • Panoramic Security Camera • 360° Surveillance Systems • Fisheye Dome Camera • Drone / Aerial Panoramic Imaging • Vehicle Surround-View Camera • Robotics Wide-Field Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens |
• QR Code Reader • Endoscope Lens • Dental Lens • VGA Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
