FKD-VB209M3L9-76
1/9" B/W CMOS 720p Short Head Camera
Ø 3.6 x 3.7 mm
Description
|
The FKD-VB209M3L9-76 is a Ø 3.6 x 3.7 mm ultra-mini board camera module built around a 1/9" black-and-white (B/W) CMOS sensor, delivering 1280 x 720 resolution at 15 to 30 fps in one of the smallest available form factors. It features snapshot and freeze frame capability along with dimmer LED control, letting users capture and hold a still image and adjust illumination brightness as needed. Its 1.32 mm F2.0 lens provides a 76° field of view, with 39°, 128°, and 140° options also available, and connects via USB 2.0. Optional high-intensity white LED illumination allows clear image capture even in completely dark areas. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 720p Resolution (1280 x 720 @ 15~30 fps) • 1/9" B/W CMOS • View Angle 76° 39° / 76° / 128° / 140° (Optional) |
• IR 940 nm LED x 6 High-Intensity White LED (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ KD-B209M3-76
✦ KD-B209M3-76
✦ KD-B209M3L9-76 (With LED)
✦ KD-VB209M3L9-76 (With LED / Dimmer)
✦ KD-VB209M3L9-76 (With LED / Dimmer + Snapshot and Freeze)
※ KD-B209M3-76 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" B/W CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.82 x 1.03 |
| Scan Mode | Progressive |
| Sensitivity | 0.585 V / (Lux-sec) |
| Dynamic Range | 68.4 dB @ 16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens |
1.32 mm / F 2.0 |
| View Angle | 76° |
| Focus Distance (mm) | FID 45-25-80 |
| LED | IR 940nm LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 3.6 x 3.7 |
| • Ultra-Compact Confined-Space Inspection • Industrial Borescopes and Micro-Cavity Inspection • Medical and Veterinary Endoscopy Devices • Quality Control and Documentation Imaging • Robotics and Automation Vision Systems • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




