Product
USB CAMERA
Board Camera
KD-B20903-76
1/9" Color CMOS 720p Short Head Camera
Ø 3.5 x 3.6 mm
Description

The KD-B20903-76 is a Ø 3.5 x 3.6 mm ultra-mini short head camera module built around a 1/9" color CMOS sensor, delivering 1280 x 720 resolution at 15 to 30 fps with excellent low-light sensitivity.

Its short-head design minimizes the length of the camera tip, making it easier to maneuver into tight or angled spaces during inspection.

Its 1.32 mm F2.0 lens provides a 76° field of view, with 39°, 128°, and 140° options also available. Optional high-intensity white LED illumination supports clear image capture in low-light conditions. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply.

Feature
• 1 Megapixels
  (1280 x 720 @ 15~30 fps)
• 1/9" Color CMOS
• View Angle 76°
   39° / 76° / 128° / 140° (Optional)
• High-Intensity White LED (Optional)
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ KD-B20903-76
✦ KD-B20903-76 ✦ KD-B20903LH-76 (With LED) ✦ KD-VB20903LH-76 (With LED / Dimmer) ✦ FKD-VB20903LH-76 (With LED / Dimmer + Snapshot and Freeze) ※ KD-B20903-76 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/9" Color CMOS
Resolution 1280 x 720 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 1.82 x 1.03
Scan Mode Progressive
Sensitivity 0.585 V / (Lux-sec)
Dynamic Range 68.4 dB @ 16x gain
S/N Ratio 36.4 dB
Shutter Rolling
Lens
1.32 mm / F 2.0
View Angle 76°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 120 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 3.5 x 3.6
• Confined-Space and Tight-Angle Inspection
• Industrial Borescopes and Micro-Cavity Inspection
• Medical and Veterinary Endoscopy Devices
• Automotive Cavity Inspection
• Robotics and Automation Vision Systems
• Portable Handheld Inspection Cameras
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All