MT-V20904LH-128
1/9" Color CMOS 720p Basic
Ø 5.1 x 23.2 mm
Description
|
The MT-V20904LH-128 is a Ø 5.1 x 23.2 mm 1/9" color CMOS tube camera module, delivering 1280 x 720 resolution at 15 to 30 fps with excellent low-light sensitivity for compact front-view imaging. It features a 128° view angle lens with a variety of optional view angles available, 8 built-in high-intensity white LEDs, and a USB 2.0 Type C interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 68.4 dB dynamic range and 36.4 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 1 Megapixel (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 128° 39° / 76° / 128° / 140° (Optional) |
• High-Intensity White LED x 8 High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MT-T20904-128
✦ MT-T20904-128
✦ MT-T20904LH-128 (With LED)
✦ MT-V20904LH-128 (With LED / Dimmer)
✦ FMT-V20904LH-128 (With LED / Dimmer + Snapshot and Freeze)
※ MT-T20904-128 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.82 x 1.03 |
| Scan Mode | Progressive |
| Sensitivity | 585 mV / (Lux-sec) |
| Dynamic Range | 68.4 dB |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens | 1.0 mm / F 4.8 |
| View Angle | 128° |
| Focus Distance (mm) | FID 45-25-125 |
| LED | High-Intensity White LED x 8 |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Interface | USB 2.0 Type C |
| Dimension (mm) | Ø 5.1 x 23.2 |
| • Endoscopic and borescope inspection for narrow pipes, ducts, and machine cavities • Handheld industrial inspection and quality control devices • Security peephole and door viewer systems • USB Type C-enabled portable diagnostic devices • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




