USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-08106310-3000 | White LED × 10 | Ø 8.1 (OD) / Ø 6.3 (ID) |
LS-08106310-3000
SMD LED Ring
OD 8.1 / ID 6.3 mm
Description
Ten ultra bright LED are arranged in a round with 8.1 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 8.1 mm / ID 6.3 mm • LED x 10 |
• White LED x 10 // IR 850 nm LED x 8 (Optional) |
Choose Model
✦ LS-08106310-3000 (White LED)
✦ LS-08106310-3000 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED x 10 |
| LED Size | 0402 |
| Diameter (mm) | Ø 8.1 (OD) / Ø 6.3 (ID) |
| Power Supply | DC 3.3V (200 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected