USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-15510012 | White LED × 12 | Ø 155 / Ø 100 (ID) |
LS-15510012
SMD LED Ring
OD 155 / ID 100 mm
Description
12 ultra bright LED are arranged in a round with 155 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 155 mm / ID 100 mm • LED x 12 |
• White LED |
Choose Model
✦ LS-15510012 (White LED)
✦ LS-15510012 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED × 12 |
| LED Size | 3535 |
| Diameter (mm) | Ø 155 / Ø 100 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
