USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-78060416 | High-Intensity White LED x 16 | Ø 78 (OD) / Ø 60.4 (ID) |
LS-78060416
SMD LED Ring
OD 78 / ID 60.4 mm
Description
16 ultra bright LED are arranged in a round with 78 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 78 mm / ID 60.4 mm • LED x 16 |
• High-Intensity White LED |
Choose Model
✦ LS-78060416 (High-Intensity White LED)
✦ LS-78060416 (High-Intensity White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White LED x 16 |
| LED Size | 3535 |
| Diameter (mm) | Ø 78 (OD) / Ø 60.4 (ID) |
| Power Supply | DC 5V (150 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
