USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-12006304 | White LED × 4 | Ø 12 / Ø 6.3 (ID) |
LS-12006304
SMD LED Ring
OD 12 / ID 6.3 mm
Description
Four ultra bright LED are arranged in a round with 12 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
OD 12 mm / ID 6.3 mm
OD 12 mm / ID 6.3 mm
Feature
| • OD 12 mm / ID 6.3 mm • LED x 4 |
• White LED |
Choose Model
✦ LS-12006304 (White LED)
✦ LS-12006304 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED × 4 |
| LED Size | 0603 |
| Diameter (mm) | Ø 12 / Ø 6.3 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Click here to manage the compare items
Items selected
