USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-98079420 | White LED × 20 | Ø 98 / Ø 79.4 (ID) |
LS-98079420
SMD LED Ring
OD 98 / ID 79.4 mm
Description
20 ultra bright LED are arranged in a round with 98 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 98 mm / ID 79.4 mm • LED x 20 |
• White LED |
Choose Model
✦ LS-98079420 (White LED)
✦ LS-98079420 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED × 02 |
| LED Size | 3535 |
| Diameter (mm) | Ø 98 / Ø 79.4 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
