USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-06905108 | White LED × 8 | Ø 6.9 / Ø 5.1 (ID) |
LS-06905108
SMD LED Ring
OD 6.9 / ID 5.1 mm
Description
Eight ultra bright LED are arranged in a round with 6.9 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 6.9 mm / ID 5.1 mm • LED x 8 |
• White LED |
Choose Model
LS-06905108 (OD 6.9 mm / ID 5.1 mm / White LED x 8)
LS-06905108 (OD 6.9 mm / ID 5.1 mm / White LED x 8)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED × 8 |
| LED Size | 0402 |
| Diameter (mm) | Ø 6.9 / Ø 5.1 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
