USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-04001811 | White LED x 11 | Ø 6.5 (L) × 4 (W) / Ø 1.8 (ID) |
LS-04001811
SMD LED Ring
6.5 (L) × 4 (W) / ID 1.8 mm
Description
11 Ultra bright LED are arranged in a round with Ø 6.5 (L) × 4 (W) mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • Ø 6.5 (L) × 4 (W) mm / ID 1.8 mm • LED x 11 |
• White LED |
Choose Model
✦ LS-04001811 (White LED)
✦ LS-04001811 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED x 11 |
| LED Size | 0402 |
| Diameter (mm) | Ø 6.5 (L) × 4 (W) / Ø 1.8 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Click here to manage the compare items
Items selected
