USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-04803404 | White LED x 4 | Ø 4.8 / Ø 3.4 (ID) |
| LS-04803404-940 | IR 940nm LED × 4 |
LS-04803404
SMD LED Ring
OD 4.8 / ID 3.4 mm
Description
4 Ultra bright LED are arranged in a round with 4.8 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 4.8 mm / ID 3.4 mm • LED x 4 |
• White LED / IR 940 nm (Optional) |
Choose Model
✦ LS-04803404 (White LED)
✦ LS-04803404 (White LED)
✦ LS-04803404-940 (IR 940nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED × 4 |
| LED Size | 0402 |
| Diameter (mm) | Ø 4.8 / Ø 3.4 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
