USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-02200804-H5300 | High-Intensity White LED × 4 | Ø 2.2 (OD) / Ø 0.8 (ID) |
LS-02200804-H5300
SMD LED Ring
OD 2.2 / ID 0.8 mm
Description
4 ultra bright LED are arranged in a round with 2.2 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 2.2 mm / ID 0.8 mm • LED x 4 |
• High-Intensity White LED |
Choose Model
✦ LS-02200804-H5300 (High-Intensity White LED)
✦ LS-02200804-H5300 (High-Intensity White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White LED x 4 |
| LED Size | 0.8 x 0.58 |
| Diameter (mm) | Ø 2.2 (OD) / Ø 0.8 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
