USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-08005308 | White LED × 8 | Ø 8.0 (OD) / Ø 5.3 (ID) |
LS-08005308
SMD LED Ring
OD 8.0 / ID 5.3 mm
Description
| 8 Ultra bright LED are arranged in a round with 8.0 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective. |
Feature
| • OD 8.0 mm / ID 5.3 mm • LED x 8 |
• White LED |
Choose Model
✦ LS-08005308 (White LED)
✦ LS-08005308 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED x 8 |
| LED Size | 0402 |
| Diameter (mm) | Ø 8.0 (OD) / Ø 5.3 (ID) |
| Power Supply | DC 3.3V (140 mA) |
| • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
