USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-12009512 | White LED × 12 | Ø 12 / Ø 9.5 (ID) |
| LS-12009512-405 | UV 405nm LED x 12 | |
| LS-12009512-850 | IR 850nm LED x 12 | |
| LS-12009512-940 | IR 940nm LED x 12 |
LS-12009512
SMD LED Ring
OD 12 / ID 9.5 mm
Description
12 ultra bright LED are arranged in a round with 12 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 12 mm / ID 9.5 mm • LED x 12 |
• White LED / IR 850 nm / IR 940 nm / UV 405 nm (Optional) |
Choose Model
✦ LS-12009512 (White LED)
✦ LS-12009512 (White LED)
✦ LS-12009512-405 (UV 405nm LED)
✦ LS-12009512-850 (IR 850nm LED)
✦ LS-12009512-940 (IR 940nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED x 12 |
| LED Size | 0603 |
| Diameter (mm) | Ø 12 / Ø 9.5 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
