USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-08805606 | White LED × 6 | Ø 8.8 / Ø 5.5 (ID) |
| LS-08805606-850 | IR 850nm LED × 6 |
LS-08805606
SMD LED Ring
OD 8.8 / ID 5.6 mm
Description
Six ultra bright LED are arranged in a round with 8.8 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 8.8 mm / ID 5.6 mm • LED x 6 |
• White LED |
Choose Model
✦ LS-08805606 (White LED)
✦ LS-08805606 (White LED)
✦ LS-08805606-850 (IR 850nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED × 6 |
| LED Size | 0603 |
| Diameter (mm) | Ø 8.8 / Ø 5.6 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
