USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-04903610-H5300 | High-Intensity White LED x 10 | Ø 4.9 (OD) / Ø 3.6 (ID) |
LS-04903610-H5300
SMD LED Ring
OD 4.9 / ID 3.6 mm
Description
Ten ultra bright LED are arranged in a round with 4.9 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
*Patent case number: 109206029 Case name: High-brightness LED lamp panel structure
*Patent case number: 109206029 Case name: High-brightness LED lamp panel structure
Feature
| • OD 4.9 mm / ID 3.6 mm • LED x 10 |
• High-Intensity White LED |
Choose Model
✦ LS-04903610-H5300 (White LED)
✦ LS-04903610-H5300 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White LED x 10 |
| LED Size | 0.8 x 0.58 |
| Diameter (mm) | Ø 4.9 (OD) / Ø 3.6 (ID) |
| Power Supply | DC 3.3V (80 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Click here to manage the compare items
Items selected
