MO-V3510L-3S
1/4" Color CMOS 488p Miniature
Ø 8 x 18.9 mm
Description
|
MISUMI MO-V3510L-3S is a Made-in-Taiwan miniature analog camera module (Ø8 x 18.9mm) built with a White LED for illuminated inspection in dark or enclosed spaces. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps, 73° view angle, via a Mini 4-pin connector and CVBS interface. The 1/4" Color CMOS sensor delivers a 66dB dynamic range and 42dB signal-to-noise ratio, with a 3.4mm F7.0 lens and a 110° alternate view angle option. Manufactured in Taiwan, the MO-V3510L-3S reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 648 x 488 @ 30 fps • 1/4" Color CMOS • View Angle 73° 73˚ / 110˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T3510-3S
✦ MO-T3510-3S
✦ MO-T3510L-3S (With LED)
✦ MO-V3510L-3S (With LED / Dimmer)
※ MO-V3510LS-3S (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 648 x 488 @ 30 fps |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Area (mm) | 3.5964 x 2.7084 |
| Scan Mode | Progressive |
| Sensitivity | 3.53 V / (Lux-sec) |
| Dynamic Range | 66 dB |
| S/N Ratio | 42 dB |
| Shutter | Rolling |
| Lens |
3.4 mm / F 7.0 |
| View Angle | 73˚ |
| Focus Distance (mm) | FID 45-20-60 |
| LED |
White LED |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 8 x 18.9 |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



