Product USB CAMERA Tube Camera Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer Lens JIG CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmitter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER VRM DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Medical Industrial Endoscope Low Light Telescope Machine Display Color B/W Orientation Front View Side View Signal UVC Dimension (mm) ≤ Ø 3 ≤ Ø 11 > Ø 11 Video Format MJPEG YUV H.264 Resolution 5.0 MP 2.0 MP 1.0 MP VGA Half-VGA QVGA Interface USB 3.0 USB 2.0 EFL (View Angle) < 50° 50° ~ 79° ≥ 80° Capture Card UVC Output USB 3.0 USB 2.0 Shutter Rolling Global F-Number ≤ F 2.8 F 2.9 – F 4.0 > F 4.0 Lens Board LED High-Intensity White IR 850nm USB CAMERA Tube Camera(62 products) Sort By Resolution Dimension FKD-V164B03LH-120 1/11" Color CMOS 720p Short Head Camera Ø 3.8 x 7.0 mm FYT-V164A03LH-109 1/11" Color CMOS 720p Low Temperature (USB 3.0) Ø 3.9 x 16 mm KD-V164A05ZLH-120 1/11" Color CMOS 720p Short Head Ø 5.5 mm x 35 cm UD-T661AM15L8-78 1/2.7" B/W CMOS 1080p Advance (USB 3.0) Ø 15 x 43 mm UD-T661A15-72 1/2.7" Color CMOS 1080p Advance (USB 3.0) Ø 15 x 43 mm UD-T661A15-108 1/2.7" Color CMOS 1080p Advance (USB 3.0) Ø 15 x 44.9 mm UD-T661A15-78 1/2.7" Color CMOS 1080p Advance (USB 3.0) Ø 15 x 43 mm HT-T66009-64 1/2.7" Color CMOS 1080p Temperature (H.264) Ø 9.3 x 30 mm XD-V660M8L8-64 1/2.7" B/W CMOS 1080p Low Temperature (USB 2.0) Ø 8.8 x 14 mm TD-T55110-69 1/3" Color CMOS 720p Advance Ø 10 x 11.2 mm TD-V36315LH-13 1/5" Color CMOS 1944p Advance Ø 15.0 x 50.5 mm YT-T36306LH-115 1/5" Color CMOS 1944p Advance Ø 6.5 x 12.7 mm MD-V311M16L-3016 1/6" B/W CMOS 1080p Basic Ø 16.2 x 82.2 mm XD-V31108LH-158 1/6" Color CMOS 1080p Low Temperature (USB 2.0) Ø 8 x 11 mm MD-V31109LH-11 1/6" Color CMOS 1080p Basic Ø 9.0 x 45 mm TD-V31110LH-77 1/6" Color CMOS 1080p Advance Ø 10 x 6.6 mm 1 2 3 4 Next