Product
USB CAMERA
Tube Camera
XD-V660M8L8-64
1/2.7" B/W CMOS 1080p Low Temperature (USB 2.0)
Ø 8.8 x 14 mm
Description

The XD-V660M8L8-64 is a Ø 8.8 x 14 mm 1/2.7" B/W CMOS low temperature tube camera module, delivering 1920 x 1080 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging.

It features a 64° view angle lens (120° optional), 8 built-in IR 850nm LEDs with dimmer control for illumination in dark environments, and a USB 2.0 interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 73 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/2.7" B/W CMOS
• View Angle 64°
   64° / 120° (Optional)
• IR 850nm LED x 8
   White LED / High-Intensity White LED / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ XD-T660M8-64
✦ XD-T660M8-64 ✦ XD-T660M8L8-64 (With LED) ✦ XD-V660M8L8-64 (With LED / Dimmer) ✦ FXD-V660M8L8-64 (With LED / Dimmer + Snapshot and Freeze) ※ XD-T660M8-64 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/2.7" B/W CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 3.9 V / (Lux-sec)
Dynamic Range 73 dB
S/N Ratio 38 dB
Shutter Rolling
Lens
5.20 mm / F 2.8
View Angle 64°
Focus Distance (mm) FID 45-43-48
LED IR 850 nm LED x 8
Power Supply DC 5 V
Power Current 190 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 8.8 x 14
• Nighttime perimeter and facility surveillance
• Wildlife camera trap and monitoring systems
• Dark cavity and confined-space inspection
• Covert vehicle and equipment monitoring
• Cold storage and low-visibility environment inspection
• Search and rescue in low-light conditions
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All