XD-B66008R-120
1/2.7" Color CMOS 1080p Low Temperature (USB 2.0)
Ø 11.8 x 17.5 mm
Description
|
The XD-B66008R-120 is a Ø 11.8 x 17.5 mm mini tube camera module built around a 1/2.7" color CMOS sensor, delivering 1920 x 1080 resolution at 30 fps for sharp, detailed imaging in a compact footprint. Its 3.65 mm F2.0 lens provides a wide 120° field of view, with a 64° option also available. The module supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination for reliable performance in low-light environments, and connects via USB 2.0 Type-A for plug-and-play integration. Its compact cylindrical form factor suits borescopes, industrial inspection probes, and other space-constrained imaging applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/2.7" Color CMOS • View Angle 120° 64° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-VB66008RLH-120 (With LED / Dimmer)
✦ XD-VB66008RLH-120 (With LED / Dimmer)
✦ XD-B66008R-120
✦ XD-B66008RLH-120 (With LED)
✦ FXD-VB66008RLH-120 (With LED / Dimmer + Snapshot and Freeze)
※ XD-B66008R-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.76 x 3.24 |
| Scan Mode | Progressive |
| Sensitivity | 3.9 V / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 38 dB |
| Shutter | Rolling |
| Lens |
3.65 mm / F 2.0 |
| View Angle | 120° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 230 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 11.8 x 17.5 |
| • Industrial Borescopes and Pipe/Duct Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space and Equipment Inspection • Robotics and Automation Vision Systems • Automotive Engine and Cavity Inspection • Security and Covert Surveillance • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




