Product
USB CAMERA
Tube Camera
HT-T66009-64
1/2.7" Color CMOS 1080p Temperature (H.264)
Ø 9.3 x 30 mm
Description

The HT-T66009-64 is a Ø 9.3 x 30 mm 1/2.7" color CMOS tube camera module, delivering 1920 x 1080 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging.

It features a 64° view angle lens (120° optional), H.264 video encoding for efficient compressed streaming alongside MJPEG and YUV, and a USB 2.0 Type C interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 73 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/2.7" Color CMOS
• View Angle 64°
   64° / 120° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type C Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ HT-T66009-64
✦ HT-T66009-64 ✦ HT-T66009LH-64 (With LED) ✦ HT-V66009LH-64 (With LED / Dimmer) ✦ FHT-V66009LH-64 (With LED / Dimmer + Snapshot and Freeze) ※ HT-T66009-64 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 1/2.7" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 3.9 V / (Lux-sec)
Dynamic Range 73 dB
S/N Ratio 38 dB
Shutter Rolling
Lens
5.20 mm / F 2.8
View Angle 64°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 230 mA
Interface USB 2.0 Type C
Dimension (mm) Ø 9.3 x 30
• Live-streamed remote inspection over bandwidth-limited networks
• Cloud-based recording and archival systems
• Networked security and surveillance integration
• Video conferencing and telepresence equipment
• Long-duration continuous recording applications
• Mobile diagnostic and field service kits
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All