TD-B66009R-120 (-xx)
1/2.7" Color CMOS 1080p Advance
Ø 14 x 17.1 mm
Description
|
The TD-B66009R-120 is a front view camera module manufactured in Taiwan. It uses a 1/2.7" Color CMOS sensor with 1080p (1920 x 1080) resolution at 30 fps and excellent low-light sensitivity. Its compact Ø 14 x 17.1 mm body suits tight embedded applications, with a variety of optional view angles available and optional White, High-Intensity White, IR 850 nm, and IR 940 nm LED support for low-light use. It connects via a Binder M5 female cable connector for direct integration into custom systems. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 1080p Resolution (1920 x 1080 @ 30 fps) • 1/2.7" Color CMOS • View Angle 120° 64° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Binder M5 Female cable Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ TD-B66009R-120 (Need Customized Request)
※ TD-B66009R-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.76 x 3.24 |
| Scan Mode | Progressive |
| Sensitivity | 3900 mV / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 38 dB |
| Shutter | Rolling |
| Lens |
3.65 mm / F 2.0 |
| View Angle | 120° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 210 mA |
| Connector | Binder M5 Female cable |
| Dimension (mm) | Ø 14 x 17.1 |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Front-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
.jpg)

