Product
USB CAMERA
Tube Camera
MD-V31109LH-11
1/6" Color CMOS 1080p Basic
Ø 9.0 x 45 mm
Description

The MD-V31109LH-11 is a Ø 9.0 x 45 mm 1/6" color CMOS tube camera module, delivering 1920 x 1080 resolution at 15 to 30 fps with excellent low-light sensitivity for compact front-view imaging.

It features a narrow 11° view angle lens (5°/77°/88°/93°/158° optional) for detailed long-range viewing, 10 built-in high-intensity white LEDs, and a USB 2.0 interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 73.3 dB dynamic range and 38.3 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 1080p Resolution
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 11°
  5° / 11° / 77° / 88° / 93° / 158° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-T31109-11
✦ MD-T31109-11 ✦ MD-T31109LH-11 (With LED) ✦ MD-V31109LH-11 (With LED / Dimmer) ✦ FMD-V31109LH-11 (With LED / Dimmer + Snapshot and Freeze) ※ MD-T31109-11 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.73 x 1.55
Scan Mode Progressive
Sensitivity 553 mV / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38.3 dB
Shutter Rolling
Lens 16.0 mm / F 7.0
View Angle 11°
Focus Distance (mm) 50 mm
LED High-Intensity White LED x 10
Power Supply DC 5 V (USB)
Power Current 190 mA
Interface 2.0 USB Type A
Dimension (mm) Ø 9.0 x 45
• Endoscopic and borescope inspection for narrow pipes, ducts, and machine cavities
• Medical and dental intraoral viewing devices
• Peephole and door viewer security systems
• Industrial quality control inspection in confined spaces
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All