Product
USB CAMERA
Board Camera
YD-B31106R-34
1/6" Color CMOS 1080p Low Temperature (USB 3.0)
Ø 7.2 x 8.5 mm
Description

The YD-B31106R-34 is a Ø 7.2 x 8.5 mm mini board camera module built around a 1/6" color CMOS sensor, delivering 1920 x 1080 resolution at 60 fps for smooth, high-speed video capture.

Its 5.0 mm F3.5 lens provides a narrow 34° field of view for detailed, long-range viewing, with an extensive range of alternative angles from 22° to 158° also available. The module supports optional white LED, high-intensity white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 3.0 Type-A for high-speed data transfer.

Its low 60 mA power draw makes it well suited to battery-powered and power-sensitive handheld or portable inspection devices. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply.

Feature
• 1080p Resolution
  (1920 x 1080 @ 60 fps)
• 1/6" Color CMOS
• View Angle 34°
   22° / 29° / 34° / 39° / 49° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ YD-B31106R-34 (Need Customized Request)
※ YD-B31106R-34 (Need Customized Request) ✦YD-VB31106RLH-34(With LED / Dimmer) ✦ FYD-VB31106RLH-34 (With LED / Dimmer + Snapshot and Freeze) ✦ YD-B31106RLH-34 (With LED) ✦ YD-B31106R-34
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 60 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.73 x 1.55
Scan Mode Progressive
Sensitivity 0.553 mV
Dynamic Range 73.3 dB
S/N Ratio 38.3 dB
Shutter Rolling
Lens
5.0 mm / F 3.5
View Angle 34°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 60 mA
Connector USB 3.0 Type A
Dimension (mm) Ø 7.2 x 8.5
• Battery-Powered Portable Inspection Devices
• High-Speed Machine Vision and Motion Capture
• Long-Range Borescope Inspection
• Robotics and Automation Vision Systems
• Medical and Dental Imaging Devices
• Wearable and Compact Handheld Cameras
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All