Product
USB CAMERA
Tube Camera
XD-V31108LH-158
1/6" Color CMOS 1080p Low Temperature (USB 2.0)
Ø 8 x 11 mm
Description

The XD-V31108LH-158 is a Ø 8 x 11 mm 1/6" color CMOS low temperature tube camera module, delivering 1920 x 1080 resolution at 15 to 30 fps with excellent low-light sensitivity for compact front-view imaging.

It features a wide 158° view angle lens (with additional angle options from 5° to 120°), 10 built-in high-intensity white LEDs, and a USB 2.0 interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 73.3 dB dynamic range and 38.3 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 158°
  5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ XD-T31108-158
✦ XD-T31108-158 ✦ XD-T31108LH-158 (With LED / Dimmer) ✦ XD-T31108LH-158 (With LED) ✦ XD-V31108LH-158 (With LED / Dimmer) ✦ FXD-V31108LH-158 (With LED / Dimmer + Snapshot and Freeze) ※ XD-T31108-158 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.7288 x 1.5498
Scan Mode Progressive
Sensitivity 553 mV/(Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38.3 dB
Shutter Rolling
Lens 1.523 mm / F 4.8
View Angle 158°
Focus Distance (mm) FID 45-20-70
LED High-Intensity White LED x 10
Power Supply DC 5 V (USB)
Power Current 190 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 8 x 11
• Wide-angle security and perimeter surveillance
• Vehicle backup and blind-spot camera systems
• Interior cabinet and enclosure monitoring
• Panoramic room and space documentation
• Wide-field robotics obstacle detection
• Broad-coverage safety and compliance monitoring
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All