Product
USB CAMERA
Tube Camera
MD-V311M16L-3016
1/6" B/W CMOS 1080p Basic
Ø 16.2 x 82.2 mm
Description

The MD-V311M16L-3016 is a Ø 16.2 x 82.2 mm 1/6" B/W CMOS tube camera module, delivering 1920 x 1080 resolution at 15 to 30 fps, an ideal choice for telescope camera applications.

It features a narrow 5° view angle lens (with additional angle options from 11° to 158°) for detailed long-range viewing, 8 built-in white LEDs, and a USB 2.0 interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 73.3 dB dynamic range and 38.3 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" B/W CMOS
• View Angle 5°
   5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° /  77° / 88° / 93° / 120° / 158° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-T311M16-3016
✦ MD-T311M16-3016 ✦ MD-T311M16L-3016 (With LED) ✦ MD-V311M16L-3016 (With LED / Dimmer) ✦ FMD-V311M16L-3016 (With LED / Dimmer + Snapshot and Freeze) ※ MD-T311M16-3016 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" B/W CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.73 x 1.55
Scan Mode Progressive
Sensitivity 553 mV / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38.3 dB
Shutter Rolling
Lens
30.0 mm / F 1.6
View Angle 5˚
Focus Distance (mm) FID 85-82-90
LED White LED x 8
Power Supply DC 5V
Power Current 250 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 16.2 x 82.2 (L)
• Astronomical and telescope-mounted observation
• Long-range optical instrument integration
• Sniper scope and rangefinder imaging
• Surveillance tower and elevated monitoring
• Wildlife and nature observation equipment
• Long-distance industrial process monitoring
• Endoscope Inspection Camera
• Vehicle Repair & Maintenance
• Household Cleaning & Maintenance
• Underwater Exploration and Observation
• Pipeline Investigation & Maintenance
• Fire rescue search
• Large precision instrument detection
• Inspection of hard-to-reach
• Inspection hard-to-see places
• Earthquake Rescue
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Life Sciences
• Search and Rescue



Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All