Product
USB CAMERA
Tube Camera
TD-V31110LH-77
1/6" Color CMOS 1080p Advance
Ø 10 x 6.6 mm
Description

The MISUMI TD-V31110LH-77 is a compact 1/6" color CMOS tube camera offering 2-megapixel resolution at 1920 x 1080 up to 30 fps. With a 1.83 mm lens and configurable view angles up to 158°, it adapts to a wide range of inspection tasks and lighting conditions, supported by built-in high-intensity white LED illumination.

Connecting via a USB 2.0 Type A interface, this tube camera is easy to integrate into existing inspection or machine vision systems. Its slim Ø 10 x 6.6 mm profile makes it well suited for confined spaces and narrow-diameter inspection applications.

Manufactured in Taiwan, the TD-V31110LH-77 reflects MISUMI's focus on consistent quality and reliable imaging performance for demanding industrial inspection environments.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 77°
  5° / 11° / 22° / 29° / 34° / 39° / 49° / 57° / 65° / 67° / 77° / 88° / 93° / 120° / 158° (Optional)
• High-Intensity White LED x 8
White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-T31110-77
✦ TD-T31110-77 ✦ TD-T31110LH-77 (With LED) ✦ TD-V31110LH-77 (With LED / Dimmer) ✦ FTD-V31110LH-77 (With LED / Dimmer + Snapshot and Freeze) ※ TD-T31110-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.73 x 1.55
Scan Mode Progressive
Sensitivity 0.553 V / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 38.3 dB
Shutter Rolling
Lens 1.83 mm / F 5.0
View Angle 77°
Focus Distance (mm) FID 45-20-80
LED High-Intensity White LED x 8
Power Supply DC 5 V (USB)
Power Current 190 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 10 x 6.6
• Confined Space and Narrow-Diameter Inspection
• HVAC Duct and Ventilation System Inspection
• Marine and Ballast Tank Inspection
• Building and Structural Inspection
• Mold and Cavity Inspection
• Firearm Bore Inspection
• Educational and Laboratory Demonstration Use
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection

• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All