XD-D31108LH-93
1/6" Color CMOS 1080p Low Temperature Dual Camera
Ø 8 x 22 mm
Description
|
MISUMI XD-D31108LH-93 is a Made-in-Taiwan ultra-miniature endoscope camera module (Ø8 x 22mm), purpose-built for medical and industrial endoscope applications reaching difficult-to-access areas. It captures 1920 x 1080 resolution at 15-30fps through a 1/6" Color CMOS sensor with a 1.5mm F5.7 lens and a 93-degree view angle, via a USB 2.0 or USB 3.0 interface. The camera offers a 73.3dB dynamic range and a 37dB signal-to-noise ratio, with a 77° alternate view angle option. White LED, IR 940nm, and IR 850nm illumination options are available. Manufactured in Taiwan, the XD-D31108LH-93 reflects MISUMI precision engineering and dependable local supply chain support for medical and industrial endoscope OEM integration. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 93° 77° / 88° / 93° / 158° (Optional) |
• High-Intensity White LED x 8 White LED / IR 940 nm LED / IR 850 nm LED (Optional) • Interface USB 2.0 Interface3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-D31108-93
✦ XD-D31108-93
✦ XD-D31108LH-93 (With LED)
✦ XD-VD31108LH-93 (With LED / Dimmer)
✦ FXD-VD31108LH-93 (With LED / Dimmer + Snapshot and Freeze)
※ XD-D31108-93 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/6" CMOS Color |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 0.553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.5 mm / F 5.7 |
| View Angle | 93˚ |
| Focus Distance (mm) | FID 45-20-70 |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 190 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 8 x 22 |
| • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • ENT (Ear, Nose, Throat) Examination Camera • Bronchoscope Camera • Colonoscope / GI Endoscope Camera • Wearable Medical Device Integration • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



